中文

iglidur® tribo-tape liner, A160, mm
FDA-compliantLow coefficient of frictionWear-resistantEasily cut to size.Optional with adhesive tape
Please make sure to observe our processing instructions.
Part No.
Design
Thickness [mm]
Width [mm]
Selection Info
Length[mm]
50000Width[mm]
500 Dimensions
Fold
Thickness [mm]
0.1 Fold
Tolerance thickness
± 0.1mm Fold
Width [mm]
500 Fold
Tolerance width
± 0.5mm Fold
General properties
Fold
Design
without adhesive tape Fold
Material
iglidur® A160 Fold
Colour
blue Fold
Max. moisture absorption [Wt.- %]
0.1 Fold
Max. total moisture absorption [Wt.- %]
0.1 Fold
Coefficient of friction, dynamic, against steel
0,09 - 0,19 μ Fold
PFAS-tested
PTFE-free
Mechanical properties
Fold
Modulus of elasticity [MPa]
1151 Fold
Flexural strength (at 20°C/68°F) [MPa]
19 Fold
Shore D hardness
60 Fold
Compressive strength [MPa]
37 Fold
Max. recommended surface pressure [MPa]
15 Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
90 Fold
Max. short-term application temperature [°C]
100 Fold
Lower application temperature [°C]
-50 Fold
Requirements
Fold
High temperatures
Chemical resistance
Fold
Alcohol
+ resistant Fold
Hydrocarbons
+ resistant Fold
Greases, oils without additives
+ resistant Fold
Fuels
+ to 0 resistant to conditionally resistant Fold
Strong acids
+ resistant Fold
Diluted acids
+ resistant Fold
Diluted alkalis
+ resistant Fold
Strong alkalis
+ resistant Fold
Characteristics classification
Fold
RoHS 2 compliant according to EU guideline 2011/65/EU

Sales Consulting
Scroll
