English
drylin® W10 全塑滑块

- Fast fit linear carriage due to monoblock design
- Cost-effective with injection moulding
- 80% weight saving compared to aluminium linear carriages (WW-10-30: 0.24kg; WWP: 0.043kg)
- 100% lubrication-free thanks to iglidur® JGPF PTFE-free
产品代码
尺寸
收起
A [mm]
56 收起
C [mm]
60 收起
A2 [mm]
43 收起
C2 [mm]
45 收起
螺纹K2
M5 收起
H2 [mm]
24 收起
A3 [mm]
30 收起
一般性能
收起
安装尺寸
10-30 收起
设计
圆轨 收起
机械性能
收起
静载荷Coy [N]
100 收起
静载荷Coz [N]
50 收起

销售咨询