English
drygear® Apiro® 减速箱,带手动锁紧、位置指示器和手轮

Apiro® worm gear with manual clamping and position indicator for manual adjustments and fastenings.
Product information
- Available gear ratios: 4:1, 8:1, 32:1, 64:1
- Output torque: 2.5Nm
- Output: Hollow shaft for Apiro multifunctional profile
- Drive: Handwheel
- Accessories can be swiveled in four positions:0°, 90°, 180°, 270°
Optionally available: Further gear ratios
产品代码
传动比
一般性能
收起
重量 [g]
475.029 收起
机械性能
收起
间隙 [°]
0.5 收起
额定扭矩 [Nm]
1.5 收起
断裂扭矩 [Nm]
10 收起
传动比
64:1 收起
额定速度 [r/min]
10 收起

销售咨询