English
drygear® Apiro® 悬臂双轴

Apiro® linear gearbox for converting rotational motion into axial motion – the double version for pusher tasks on both sides.
Product information
- Flexible strokes starting at 60mm
- Typically driven with an Apiro® worm gear
- Manual or motorised drive possible
More advantages
- Easy synchronisation with Apiro® modular gearbox system
- INI kit available for all options
The specified stroke is the stroke for each side.
产品代码
行程 [mm]
尺寸
收起

L1 [mm]
80 收起
L2 [mm]
60 收起
L3 [mm]
150 收起
L4 [mm]
210 收起
B1 [mm]
50 收起
B2 [mm]
5 收起
H1 [mm]
87 收起
H2 [mm]
31 收起
S1
M4 - Madenschraube 收起
S2
M3 - Gewinde 收起
Ø D1 [mm]
25 收起
Ø D2 [mm]
30 收起
Ø D4 [mm]
20 收起
W1
8x45° 收起
W2
4x90° 收起
一般性能
收起
重量 [g]
332.1118 收起
重量【kg or kg/m】
0.3321118 收起
行程 [mm]
60 收起
每次旋转进给量 [mm]
125.66 收起
机械性能
收起
最大轴向负载 [N]
50 收起

销售咨询
滑动查看更多