English
SCARA电缆解决方案滚珠螺杆连接(带角度)

- Allows unrestricted rotation of the hose on the ball screw
- Space-saving thanks to 45° angled connection to reduce the installation height
- The length of the connection depends on the length of the ball screw of the SCARA robot
- Enables the connection of corrugated hose with e-rib®
- Available for the following SCARA robot manufacturers: Epson, ABB, Yaskawa, Fanuc, Denso & Kuka
产品代码
适用机器人类型
Robot producer
尺寸
收起

A [mm]
170 收起
B [mm]
107.1 收起
C [mm]
48 收起
D [mm]
40 收起
E [mm]
50 收起
F [mm]
69 收起
G [mm]
58 收起
一般性能
收起
Robot producer
Epson 收起
适用机器人类型
Epson T3系列 收起
重量【kg or kg/m】
0.2 收起

销售咨询