中文
drylin® W housing bearing WJ200UMS

- Narrow system width
- No linear carriage run-offs
Part No.
size
Floating bearing
Dimensions
Fold

Floating bearing
none Fold
A3 [mm]
13.5 Fold
B [mm]
18 Fold
C1 [mm]
19 Fold
C3 [mm]
10 Fold
H [mm]
14 Fold
Production and installation tolerances
Fold
H-tolerance
±0,25 mm Fold
General properties
Fold
size
06 Fold
Design
round Fold
Material
Aluminum, hard anodized Fold
Anti-Reflex
Mechanical properties
Fold
Static load capacity Coy [N]
210 Fold
Static load capacity Coz+ [N]
140 Fold
Static load capacity Coz- [N]
210 Fold

Sales Consulting
Scroll