English
drygear® 锥齿轮减速箱

drygear® Apiro® bevel gear
Product information
- Available transmission: 1:1
- Output: hollow shaft for connection to drylin linear axes
- Drive: drive pin/hand wheel
Optionally available
- Large selection of accessories
产品代码
尺寸
收起
B1 [mm]
50 收起
B3 [mm]
62 收起
B4 [mm]
7 收起
L1 [mm]
91 收起
L2 [mm]
110 收起
L3 [mm]
18 收起
L4 [mm]
128 收起
H1 [mm]
80 收起
W1
8x45° 收起
W2
4x90° 收起
W3
3x120° 收起
S1
M4 - Madenschraube (3x) 收起
Ø D1 [mm]
8 收起
Ø D2 [mm]
30 收起
Ø D3 [mm]
54 收起
Ø D4 [mm]
14 收起
Ø D6
2.4 收起
Ø D7 [mm]
2 收起
Ø D8 [mm]
21.2 收起
Ø D9 [mm]
20 收起
一般性能
收起
重量 [g]
172.14 收起
机械性能
收起
间隙 [°]
0.5 收起
传动比
1:1 收起

销售咨询