中文
3-axis delta robot | Working diameter 1,000mm | Size: XXL and with additional rotary axis

Product information
• Up to 111 picks/min.
• For loads up to 2.5kg
• For precision requirements of approx. 0.3mm
• At speeds of up to max. 2.0m/s
• Max. acceleration: 28m/s²
Part No.
Version
控制系统
Dimensions
Fold
Workspace diameter [mm]
1000 Fold
General properties
Fold
自由度个数
3 DOF Fold
Precision (repeatability) ± [mm]
0.3 Fold
Acceleration max. [m/s²]
28 Fold
Speed max. [m/s]
2 Fold
Max. payload [kg]
2.5 Fold
Picks per minute
111 Fold
Version
带附加旋转轴 Fold
Thermal properties
Fold
Max. ambient temperature [°C]
50 Fold

Sales Consulting