中文
xiros® deep groove ball bearings xirodur® B180, cost-effective all-rounder, stainless steel balls

- The largest standard product range of DIN dimensions from stock
- All-rounder with minimal wear
- Suitable for contact with food
- Operating temperature: from -40°C up to +80°C
- Ring and cage material: xirodur® B180
- Ball material: Stainless steel
Part No.
Ø d1 [mm]
Ø d2 [mm]
b1 [mm]
size
Dimensions
Fold

size
6000 Fold
Ø d1 [mm]
10 Fold
Ø d2 [mm]
26 Fold
b1 [mm]
8 Fold
Tolerance of shaft
h6 Fold
Housing bore tolerance
H7 Fold
General properties
Fold
Ball material
Stainless steel Fold
Density [g/cm³]
1.42 Fold
Colour
White Fold
Max. moisture absorption [Wt.- %]
0.2 Fold
Max. total moisture absorption [Wt.- %]
0.7 Fold
Weight [g]
5.98 Fold
Mechanical properties
Fold
max. speed (rpm)
2200 Fold
Static load capacity [N]
110 Fold
Dynamic load capacity [N]
130 Fold
Modulus of elasticity [MPa]
2500 Fold
Flexural strength (at 20°C/68°F) [MPa]
68 Fold
Shore D hardness
77 Fold
Specific volume resistance
> 1014 Ωcm, testing method DIN IEC 93 Fold
Surface resistance
> 1014Ω, testing method DIN 53482 Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
80 Fold
Lower application temperature [°C]
-40 Fold
Chemical resistance
Fold
Alcohol
+ resistant Fold
Greases, oils without additives
+ resistant Fold
Hydrocarbons
+ resistant Fold
Fuels
+ resistant Fold
Strong alkalis
+ to 0 resistant to conditionally resistant Fold
Strong acids
– non-resistant Fold
Diluted alkalis
+ resistant Fold
Diluted acids
0 to – conditionally to non-resistant Fold

Sales Consulting