igus.cn will be offline 18:00 Jun18-23:59 Jun21
Check Detail 
Series E4.80AG
Inner height Hi: 80mmInner width Bi: 150 - 212mmBend radii R: 150 - 1000mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
80 mm

Max. cable diameter
74 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Inner height [Hi] [mm]
80 Fold
Inner width [Bi] [mm]
150 Fold
Outer height Ha [mm]
108 Fold
Outer width [Ba] [mm]
200 Fold
Bend radius [R] [mm]
1000 Fold
Pitch [mm]
111 Fold
Chain links per metre
9 Fold
Max. cable diameter [mm]
74 Fold
H [mm]
2108 Fold
D [mm]
1145 Fold
K [mm]
3255 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
6.2 Fold
Maximum long travel [m]
50 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
80 Fold
Energy chain system
AUTO-GLIDE Fold
Shipping weight (kg or kg/m)
6.48324 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
2.5 Fold
Additional information and diagrams
Fold
The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 111mm per link
Chain links per m: 9
Travel: S
Chain length = S/2 + K

Sales Consulting






















































































































