中文

Energy chain series E2.26.CG | Made of recycled material, openable from both sides along the outer radius | Inner height: 26mm
Inner height hi: 26mmInner width Bi: 57 to 103mmBend radius R: 75-100mmPitch: 46mm
More useable interior space while the outer height is the same as the E2/000 system 7 dB(A) thanks to an integrated brake starting at size E2.26 10% stronger compared to the E2/000 system Easy access: crossbars can be opened from both sides along the inner and outer radius, and from above or from the sideHot swarf of up to 850°C from the material igumid HT material, upon request
More useable interior space while the outer height is the same as the E2/000 system 7 dB(A) thanks to an integrated brake starting at size E2.26 10% stronger compared to the E2/000 system Easy access: crossbars can be opened from both sides along the inner and outer radius, and from above or from the sideHot swarf of up to 850°C from the material igumid HT material, upon request

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
26 mm

Max. cable diameter
24 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2050.34PZB.CG.A3
Bracket Type
with tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
26 Fold
Inner width [Bi] [mm]
57 Fold
Outer height Ha [mm]
35 Fold
Outer width [Ba] [mm]
74 Fold
Bend radius [R] [mm]
75 Fold
Pitch [mm]
46 Fold
Chain links per metre
22 Fold
Max. cable diameter [mm]
24 Fold
H [mm]
185 Fold
D [mm]
162 Fold
K [mm]
330 Fold
H2 [mm]
150 Fold
D2 [mm]
162 Fold
K2 [mm]
330 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
4.25 Fold
Maximum long travel [m]
100 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
8 Fold
Colour
black Fold
Energy chain system
E2.1.CG Fold
Shipping weight (kg or kg/m)
0.95282 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

A = moving end, B = fixed end
Pitch: 46mm
Links per m: 22
Travel: S
e-chain® length= S/2 + K
K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.

Sales Consulting
Scroll









