Please input search content
Sign up and get 50 points
Home > Bearings > Slewing rings and slewing ring bearings > PRT_02_series > iglidur® PRT-02, slewing ring with integrated spacer ring >

iglidur® PRT-02, slewing ring with integrated spacer ring

Picture 03
Picture 03
Drawing 01
  • Integrated spacer ring for simple, flush mounting
  • No additional machining required on mounting surfaces
  • Based on the proven PRT-04 design with spacer ring
  • Maintenance-free thanks to lubricant-free plain bearing technology
Part No.
D [mm]
Dimensions
Fold
D [mm]
80 Unfold Fold
S2
Ø4,5 Unfold Fold
Ø d2 [mm]
60 Unfold Fold
d1 [mm]
31 Unfold Fold
T1
3x120° Unfold Fold
D1 [mm]
70 Unfold Fold
h [mm]
11.5 Unfold Fold
d [mm]
20 Unfold Fold
H [mm]
17 Unfold Fold
T2
6x60° Unfold Fold
Weights
Fold
Weight [g]
152.5839 Unfold Fold
General properties
Fold
Housing material
aluminium Unfold Fold
Brand name
iglidur Unfold Fold
Requirements
Fold
PRT series
PRT-02 Unfold Fold

BRG_PPL_contact_person_zane_yang_CN_2_1c026494ad
杨重博 Zane Yang iglidur®产品销售工程师
BRG_PPL_contact_person_zane_yang_CN_1_106e220104

Product Consulting

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download