中文
J-spherical ball, low moisture absorption

- Material: iglidur J
- Dimensional series E and K following DIN ISO 12240
- High wear resistance
- Low coefficients of friction and moisture absorption
- Vibration-dampening
- High chemical resistance
- Recommended for soft shafts
Part No.
Shaft diameter [mm]
Material spherical ball/insert
Dimensional series
Dimensions
Fold

Shaft diameter [mm]
4 Fold
Ø dk [mm]
8.3 Fold
B [mm]
5 Fold
Production and installation tolerances
Fold
Installation tolerance d1
E10 Fold
General properties
Fold
Dimensional series
E, according to DIN ISO 12240 Fold
Material spherical ball/insert
iglidur® J Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
90 Fold
Lower application temperature [°C]
-50 Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

Sales Consulting
Scroll