中文
igubal® angle joint with ball stud, low cost

- Thread direction: right/left
- Housing material: igumid G
- Ball stud made of plastic or galvanized steel
- Connection for rotating and swiveling movements
- Low weight
- Very easy to install
- Insensitive to dirt and dust
Part No.
Ball diameter d1 [mm]
Material ball stud
Thread direction
Dimensions
Fold

Ball diameter d1 [mm]
6 Fold
thread d2
M04 Fold
Ø d4 [mm]
10.6 Fold
l1 [mm]
8.5 Fold
l2 [mm]
8 Fold
l5 [mm]
11.9 Fold
l6 [mm]
6.8 Fold
h1 [mm]
9 Fold
h2 [mm]
0.2 Fold
h3 [mm]
21.8 Fold
a [mm]
18 Fold
b [mm]
23.3 Fold
e [mm]
10.5 Fold
S1
SW07 Fold
S2
SW05 Fold
Production and installation tolerances
Fold
h1 [mm]
9 Fold
General properties
Fold
Thread direction
Opposed drive Fold
Housing material
igumid G Fold
Material ball stud
galvanised steel Fold
Max. pivot angle (α) [°]
20 Fold
Weight [g]
3.3485 Fold
Mechanical properties
Fold
Maximum static pressure load in pin axis, short-term [N]
150 Fold
Maximum static pressure load in pin axis, long-term [N]
75 Fold
Maximum static tensile stress in pin axis, short-term [N]
100 Fold
Maximum static tensile stress in pin axis, long-term [N]
50 Fold
Max. static radial tensile stress, short-term [N]
500 Fold
Max. static radial tensile stress, long-term [N]
250 Fold

Sales Consulting
Scroll