中文
iglidur® Z, flanged bearing, mm - ZFM

- Good wear resistance at room temperature
- Good wear resistance at medium temperatures
- Good wear resistance at high temperatures
- Suitable for very high speeds
- Excellent coefficient of friction
- Low humidity absorption
- High media resistance
- Extremely resistant to edge pressure
- Resistant to shocks and impact
- Particularly resistant to dirt and dust
- Resistant to high loads (>60N/mm²)
Part No.
Shaft diameter [mm]
Ø d2 [mm]
Ø d3 (Flange) [mm]
b1 [mm]
b2 [mm]
Dimensions
Fold

Shaft diameter [mm]
4 Fold
Ø d2 [mm]
5.5 Fold
Ø d3 (Flange) [mm]
9.5 Fold
b1 [mm]
4 Fold
b2 [mm]
0.75 Fold
Length of bevel (f1) [mm]
0.3 Fold
Bevel angle (f1) [°]
30 Fold
Length of bevel (f4) [mm]
0 Fold
Bevel angle (f4) [°]
0 Fold
Production and installation tolerances
Fold
b1 tolerance
h13 Fold
Tolerance of shaft
h9 Fold
after press-fit d1 max. [mm]
4.058 Fold
after press-fit d1 min. [mm]
4.01 Fold
Shaft size max. [mm]
4 Fold
Shaft size min. [mm]
3.97 Fold
Tolerance d2 Housing bore min. [mm]
0 Fold
Tolerance d2 Housing bore max. [mm]
0.012 Fold
General properties
Fold
Coefficient of friction, dynamic, against steel
0,06 - 0,14 μ Fold
pv value, max. (dry)
0.84MPa · m/s Fold
Radioactive radiation max.
1 ⋅ 105 Gy Fold
Mechanical properties
Fold
Compressive strength [MPa]
65 Fold
Max. recommended surface pressure [MPa]
150 Fold
Maximum surface speed, oscillating, short-term [m/s]
2.5 Fold
Maximum surface speed, rotating, continuous [m/s]
1.5 Fold
Maximum surface speed, rotating, short-term [m/s]
3.5 Fold
Maximum surface speed, oscillating, continuous [m/s]
1.1 Fold
Maximum surface speed, linear, continuous [m/s]
5 Fold
Maximum surface speed, linear, short-term [m/s]
6 Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
250 Fold
Max. short-term application temperature [°C]
310 Fold
Lower application temperature [°C]
-100 Fold
Heat conductivity
0.62W/m · K, test method ASTM C 177 Fold
Thermal expansion coefficient (at 23°C/73°F)
4K–1 · 10–5 DIN53752 Fold
Electrical properties
Fold
Specific volume resistance
> 1011Ωcm, test method DIN IEC 93 Fold
Surface resistance
> 1011Ω, test method DIN 53482 Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A
Detectable
RoHS 2 compliant according to EU guideline 2011/65/EU

Sales Consulting
Scroll