中文
iglidur® M250, double flange bearing, MCM, mm

iglidur® clip bearings are designed specifically for the fitting shafts through sheet metal. For this reason, the bearings have flanges located on both ends. The plain bearings are secured in the sheet metal plate on both sides after fitting.
Part No.
Shaft diameter [mm]
Ø d3 (Flange) [mm]
b1 [mm]
Dimensions
Fold
Shaft diameter [mm]
3 Fold
Ø d2 [mm]
4.2 Fold
Ø d3 (Flange) [mm]
4.8 Fold
b1 [mm]
3.2 Fold
Thickness s [mm]
0.6 Fold
b2.1 [mm]
0.6 Fold
b2.2 [mm]
0.6 Fold
Mechanical properties
Fold
Maximum surface speed, linear, short-term [m/s]
5 Fold
Maximum surface speed, linear, continuous [m/s]
2.5 Fold
Maximum surface speed, oscillating, continuous [m/s]
0.6 Fold
Maximum surface speed, rotating, short-term [m/s]
2 Fold
Maximum surface speed, rotating, continuous [m/s]
0.8 Fold
Maximum surface speed, oscillating, short-term [m/s]
1.4 Fold
Production and installation tolerances
Fold
Shaft size min. [mm]
2.975 Fold
Shaft size max. [mm]
3 Fold
b1 tolerance
+0,20 mm Fold

Sales Consulting
Scroll




