Home > Bearings > iglidur® plain bearings > other designs plain bearing > Clearance-free prestressed bearing with flange > iglidur® JVFM, clearance-free prestressed bearing with flange, mm >

iglidur® JVFM, clearance-free prestressed bearing with flange, mm

Picture 01
Picture 01
Drawing 01
rohs
  • Standard product line in stock
  • Radially and axially preloaded plain bearings
  • Completely free of play when unloaded
  • Maintenance-free and with a predictable service life
Part No.
Shaft diameter [mm]
Length of bearing b1 [mm]
Dimensions
Fold
2029a955-bac9-4751-9c58-34a913be8e41-origin-Zg_igl_VF_2
Shaft diameter [mm]
8 Unfold Fold
Ø d2 [mm]
10 Unfold Fold
Ø d3 (Flange) [mm]
15 Unfold Fold
b1 [mm]
10 Unfold Fold
b2 [mm]
1 Unfold Fold
b3 [mm]
2 Unfold Fold
Length of bearing b1 [mm]
10 Unfold Fold
General properties
Fold
Brand name
iglidur Unfold Fold
Properties and approvals
Fold
PFAS-tested
Requirements
Fold
Dirt-resistant

JIANG_Luke_2162e47be4
蒋陆 Luke Jiang iglidur®产品销售经理
IGUS_PPL_Luke_Jiang_CN_1_374a11c02a

Product Consulting

Sales Consulting

BRG_PPL_square_head_portrait_CN_12_c427645fb6
都成刚 Alvin Du iglidur®产品销售经理
IGUS_PPL_PM_and_IM_CN_25_a37649e441

Product Consulting

Estimated shipping in 2 business days

Total Price

¥1326.62
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥5.87 /unit
Without Tax
Total Price
¥1,174.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥152.62
Total Price
¥1,326.62
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download