Home > Bearings > iglidur® plain bearings > Sleeve bearings with flange > iglidur® G, flange bearing, mm - GFM >

iglidur® G, flange bearing, mm - GFM

Picture 01
Picture 01
Drawing 01
rohs
PFAS_free
  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B
Part No.
Shaft diameter [mm]
Ø d2 [mm]
Ø d3 (Flange) [mm]
b1 [mm]
b2 [mm]
Dimensions
Fold
0fddc5c6-8afc-4db3-b061-b5a00d4006dd-origin-_W300flange_Xflange_Pflange_P210flange_Kflange_J260flange_J3flange_J350flange_W360flange_L250flange_Dflange_J200flange_X6flange_V400flange_Zflange_UW500flange_Hflange_H1flange
Shaft diameter [mm]
3 Unfold Fold
Ø d2 [mm]
4.5 Unfold Fold
Ø d3 (Flange) [mm]
7.5 Unfold Fold
b1 [mm]
2 Unfold Fold
b2 [mm]
0.5 Unfold Fold
Length of bevel (f1) [mm]
0.3 Unfold Fold
Bevel angle (f1) [°]
30 Unfold Fold
Length of bevel (f4) [mm]
0 Unfold Fold
Bevel angle (f4) [°]
0 Unfold Fold
Production and installation tolerances
Fold
b1 tolerance
h13 Unfold Fold
Tolerance of shaft
h9 Unfold Fold
after press-fit d1 max. [mm]
3.054 Unfold Fold
after press-fit d1 min. [mm]
3.014 Unfold Fold
Shaft size max. [mm]
3 Unfold Fold
Shaft size min. [mm]
2.975 Unfold Fold
Tolerance d2 Housing bore min. [mm]
0 Unfold Fold
Tolerance d2 Housing bore max. [mm]
0.012 Unfold Fold
General properties
Fold
Coefficient of friction, dynamic, against steel
0,08 - 0,15 μ Unfold Fold
pv value, max. (dry)
0.42 MPa · m/s Unfold Fold
Radioactive radiation max.
3 ⋅ 102 Gy Unfold Fold
CO2 equivalent per piece [kg]
0.0039 Unfold Fold
Mechanical properties
Fold
Compressive strength [MPa]
78 Unfold Fold
Max. recommended surface pressure [MPa]
80 Unfold Fold
Maximum surface speed, oscillating, short-term [m/s]
1.4 Unfold Fold
Maximum surface speed, rotating, continuous [m/s]
1 Unfold Fold
Maximum surface speed, rotating, short-term [m/s]
2 Unfold Fold
Maximum surface speed, oscillating, continuous [m/s]
0.7 Unfold Fold
Maximum surface speed, linear, continuous [m/s]
4 Unfold Fold
Maximum surface speed, linear, short-term [m/s]
5 Unfold Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
130 Unfold Fold
Max. short-term application temperature [°C]
220 Unfold Fold
Lower application temperature [°C]
-40 Unfold Fold
Heat conductivity
0.24 W/m · K, Prüfmethode ASTM C 177 Unfold Fold
Thermal expansion coefficient (at 23°C/73°F)
9 K–1 · 10–5 DIN53752 Unfold Fold
Electrical properties
Fold
Specific volume resistance
> 1013 Ωcm, test method DIN IEC 93 Unfold Fold
Surface resistance
> 1011 Ω, test method DIN 53482 Unfold Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A
Detectable
RoHS 2 compliant according to EU guideline 2011/65/EU

JIANG_Luke_2162e47be4
蒋陆 Luke Jiang iglidur®产品销售经理
IGUS_PPL_Luke_Jiang_CN_1_374a11c02a

Product Consulting

Sales Consulting

BRG_PPL_square_head_portrait_CN_12_c427645fb6
都成刚 Alvin Du iglidur®产品销售经理
IGUS_PPL_PM_and_IM_CN_25_a37649e441

Product Consulting

Estimated shipping in 2 business days

Total Price

¥442.96
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥1.96 /unit
Without Tax
Total Price
¥392.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥50.96
Total Price
¥442.96
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download