English
drylin® 抽屉导轨 NT-35,重载

- Telescopic extension of up to 1,000mm in the application area to max. +80°C
- Telescopic rail can be ordered with infinite adjustment from 140mm to 1,000mm
- Selected coating with iglidur IC-05, after tests: linear short stroke, lasts up to four times longer than iglidur IC-01
产品代码
颜色
尺寸
收起
C4 [mm]
60 收起
C5/C6(最小值) [mm]
25 收起
C5/C6(最大值) [mm]
54.5 收起
H [mm]
19 收起
b [mm]
35 收起
最小长度 [mm]
140 收起
最大长度 [mm]
1000 收起
K1 [mm]
4.5 收起

销售咨询