中文
dryspin lead screw nut out of iglide W300 | geometry: cylindrical | trapezoidal thread | RH

- Material: iglidur® W300
- Thread direction: Right-hand thread
- Thread type: Trapezoidal threads
- Design: Standard
- Cylindrical lead screw nut
Part No.
Thread size
Ø d2 [mm]
b1 [mm]
Dimensions
Fold

Thread size
TR08X1.5 Fold
Ø d1 [mm]
8 Fold
Ø d2 [mm]
14 Fold
b1 [mm]
18 Fold
Effective supporting surface [mm²]
205 Fold
General properties
Fold
Thread direction
Right-hand thread Fold
Thread type
Trapezoidal threads; absorption of larger axial forces Fold
Weight [g]
2.4 Fold
With spanner flat
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A
Max. axial static pressure load [N]
500 Fold

Sales Consulting