中文
dryspin spherical lead screw nut with flange housing | Trapezoidal thread | RH

- Material: iglidur J
- Thread type: high helix thread: higher pitch and travel speed
- Version: Standard
- Cylindrical lead screw nut
Part No.
Thread size
Dimensions
Fold

Thread size
TR10X2 Fold
Ø d1 [mm]
10 Fold
b1 [mm]
12 Fold
General properties
Fold
Weight [g]
7.071 Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

Sales Consulting