improve what moves

drylin® N guide rail, installation size 17
Material: Aluminum, clear anodizedInstallation size: 17
Part No.
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needsC4[mm]
60C5[mm]
20C6[mm]
20 Dimensions
Fold

a [mm]
17 Fold
C4 [mm]
60 Fold
C5/C6 (min.) [mm]
20 Fold
C5/C6 (max.) [mm]
49.5 Fold
h [mm]
5.5 Fold
h1 [mm]
0.9 Fold
General properties
Fold
Material
Aluminum, clear anodized Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
1700 Fold
Geometrical moment of inertia lz [mm4]
120 Fold

Sales Consulting