improve what moves

drylin® R aluminium shaft | supported | AWMU | EN AW 6061/6060
LightweightOptimal in combination with iglidur® J/J200 linersLow wear of plain bearingsCorrosion-resistantAluminium EN AW 6060/6061 (ALU)
Part No.
Outer diameter d [mm]
Drilling pattern
Selection Info
L[mm]
4000C5[mm]
50C6[mm]
50 Dimensions
Fold

Outer diameter d [mm]
12 Fold
Ø d1 [mm]
4.5 Fold
B [mm]
40 Fold
V [mm]
5 Fold
E [mm]
29 Fold
Pitch T [mm]
75 Fold
C5/C6 (min.) [mm]
20 Fold
C5/C6 (max.) [mm]
57 Fold
Max. length [mm]
4000 Fold
Angle Y [°]
50 Fold
V [mm]
5 Fold
Production and installation tolerances
Fold
d tolerance
-0,1 mm Fold
H-tolerance
±0,25 mm Fold
E tolerance
±0.25mm Fold
General properties
Fold
Material
Aluminium EN AW 6061/6060 Fold
Surface hardness
450-550 HV Fold
Surface roughness Ra
< 0.6µm Fold
Roundness
≤ 1/2 ø Tolerance Fold
Drilling pattern
Standard Fold

Sales Consulting