中文
drylin® W WJRM-01-AL | Hybrid bearing

- Material: aluminium
- Material sliding element: iglidur® J
- Roller bearing
Part No.
size
Floating bearing
Preload housing [N]
Dimensions
Fold

Floating bearing
none Fold
A1 [mm]
16.5 Fold
A3 [mm]
6.5 Fold
B [mm]
26 Fold
B2 [mm]
2.5 Fold
C1 [mm]
35 Fold
C3 [mm]
22 Fold
H [mm]
18 Fold
G1 [mm]
27 Fold
Thread K2
M6 Fold
Thread K3
M5 Fold
General properties
Fold
size
10 Fold
Design
round Fold
Material
aluminium Fold
Anti-Reflex
Mechanical properties
Fold
Static load capacity Coy [N]
250 Fold
Dynamic load capacity Cz+ at total running distance of 10 km [N]
250 Fold
Dynamic load capacity Cz+ at total running distance of 100 km [N]
90 Fold
Dynamic load capacity Cz+ at total running distance of 200 km [N]
50 Fold
F · v max.
50 N ⋅ m/s Fold
Preload housing [N]
0 Fold

Sales Consulting
Scroll