Please input search content
Sign up and get 50 points
Home > Bearings > Slewing rings and slewing ring bearings > PRT_02_series > iglidur® slewing ring, PRT-02, made from at least 97% regranulate >

iglidur® slewing ring, PRT-02, made from at least 97% regranulate

Picture 01
Picture 01
Picture 02
Drawing 01
  • No lubrication or maintenance 
  • Cost-effective, as it is made from at least 97% regranulate 
  • Material combination tested in the igus® laboratory
  • Made from our regranulates
Part No.
D [mm]
Dimensions
Fold
842ad9d5-58a3-4d0c-9205-7cb64e3915f7-origin-BRG_GEN_PRT-02-30-ECO-technical-drawing_DE_1
H [mm]
19 Unfold Fold
D [mm]
100 Unfold Fold
D tolerance
DIN ISO 2768 Unfold Fold
D1 [mm]
91 Unfold Fold
d1 [mm]
42.5 Unfold Fold
d [mm]
30 Unfold Fold
Ø d2 [mm]
81.5 Unfold Fold
h [mm]
6 Unfold Fold
T1
8x45° Unfold Fold
T2
8x45° Unfold Fold
S2
4,5 Unfold Fold
K1
DIN 7984 M5 Unfold Fold
General properties
Fold
Weight [g]
145.783 Unfold Fold
Housing material
Unfold Fold
Mechanical properties
Fold
Axial load, static [N]
25000 Unfold Fold
Axial load, dynamic [N]
7000 Unfold Fold
Radial load, static [N]
2500 Unfold Fold
Radial load, dynamic [N]
700 Unfold Fold
Rotating speed dry running [rpm]
180 Unfold Fold
max. permissible tilt moment [Nm]
50 Unfold Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
90 Unfold Fold
Lower application temperature [°C]
-40 Unfold Fold

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥24798.98
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥219.46 /Piece
Without Tax
Total Price
¥21,946.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥2852.98
Total Price
¥24,798.98
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download