Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > double flange bearings > K250CM_CM >

K250CM_CM

Picture 01
Picture 01
Drawing 01
Part No.
Shaft diameter [mm]
Ø d3 (Flange) [mm]
b1 [mm]
Dimensions
Fold
Shaft diameter [mm]
5 Unfold Fold
Ø d2 [mm]
6.2 Unfold Fold
Ø d3 (Flange) [mm]
6.8 Unfold Fold
b1 [mm]
3.2 Unfold Fold
Thickness s [mm]
0.6 Unfold Fold
b2.1 [mm]
0.6 Unfold Fold
b2.2 [mm]
0.6 Unfold Fold

JIANG_Luke_2162e47be4
蒋陆 Luke Jiang iglidur®产品销售经理
IGUS_PPL_Luke_Jiang_CN_1_374a11c02a

Product Consulting

Sales Consulting

BRG_PPL_square_head_portrait_CN_12_c427645fb6
都成刚 Alvin Du iglidur®产品销售经理
IGUS_PPL_PM_and_IM_CN_25_a37649e441

Product Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download