中文
chainflex® thermocouple cable CFTHERMO

- For heavy duty applications
- PUR outer jacket
- Overall shield
- Coolant-resistant
- Notch-resistant
- Hydrolysis and microbe-resistant
- Halogen-free
- Silicone-free
- UV-resistant
- PVC-free
- Oil-resistant (according to DIN EN 50363-10-2)
Part No.
Number of cores and conductor nominal cross-section
Thermo materials
General properties
Fold
Number of cores and conductor nominal cross-section
(2x0.23)C+3G0.5 Fold
Outer diameter (d) max. [mm]
7.5 Fold
Weight per km [kg/km]
67 Fold
Copper index kg/km [kg/km]
24 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
12.5 Fold
Min. bend radius, e-chain [mm]
93.75 Fold
Min. bend radius, flexible (factor) [x d]
10 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Temperature e-chain®
-25°C up to +80°C Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
2 Fold
v max. gliding (speed) [m/s]
1 Fold
a max. (acceleration) [m/s²]
20 Fold
Electrical properties
Fold
Nominal voltage
300/300V (according to DIN VDE 0298-3) Fold
Test voltage
1500V Fold
Max. Current carrying capacity at 30°C (according to DIN VDE 0298-4)
10A Fold
Core
Fold
Conductor
Conductor consisting of a highly flexible special alloy. Fold
Core insulation
Mechanically high-quality TPE mixture. Fold
Core stranding
Fold
Core group 1 core structure
(2x0.23)C Fold
Core group 1 colour code
+ green, - white Fold
Core group 2 core structure
3G0.5 Fold
Element shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Fold
Characteristics classification
Fold
UV resistance
Medium Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. B129699: "The igus 36-month chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“ Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
DESINA
no Fold
CE
According to 2014/35/EU Fold

Sales Consulting