Please input search content
Sign up and get 50 points
Home > chainflex > Special cable > chainflex® thermocouple cable CFTHERMO >

chainflex® thermocouple cable CFTHERMO

Picture 01
Picture 01
reach
ce
eac
rohs
silocon_free
uv_resistant
non_halogen
cleanroom
  • For heavy duty applications
  • PUR outer jacket
  • Overall shield
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (according to DIN EN 50363-10-2)
Part No.
Number of cores and conductor nominal cross-section
Thermo materials
General properties
Fold
Number of cores and conductor nominal cross-section
(2x0.23)C Unfold Fold
Outer diameter (d) max. [mm]
5.5 Unfold Fold
Weight per km [kg/km]
36 Unfold Fold
Copper index kg/km [kg/km]
9 Unfold Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
12.5 Unfold Fold
Min. bend radius, e-chain [mm]
68.75 Unfold Fold
Min. bend radius, flexible (factor) [x d]
10 Unfold Fold
Min. bend radius, fixed (factor) [x d]
5 Unfold Fold
Temperature e-chain®
-25°C up to +80°C Unfold Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
v max. unsupported (speed) [m/s]
2 Unfold Fold
v max. gliding (speed) [m/s]
1 Unfold Fold
a max. (acceleration) [m/s²]
20 Unfold Fold
Electrical properties
Fold
Nominal voltage
300/300V (according to DIN VDE 0298-3) Unfold Fold
UL Voltage Rating [V]
300 Unfold Fold
Test voltage
1500V Unfold Fold
Core
Fold
Conductor
Conductor consisting of a highly flexible special alloy. Unfold Fold
Core insulation
Mechanically high-quality TPE mixture. Unfold Fold
Core group 1 colour code
+ black, - white Unfold Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Unfold Fold
Characteristics classification
Fold
UV resistance
Medium Unfold Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
Halogen-free
According to DIN EN 60754 Unfold Fold
PTFE-free
The design of these products does not contain PTFE Unfold Fold
UL verified
Certificate no. B129699: "The igus 36-month chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“ Unfold Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Unfold Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
DESINA
no Unfold Fold
CE
According to 2014/35/EU Unfold Fold

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥128.04
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (m) Please enter a number between 1 - 10000, only multiples of 0.5 meters are supported.
Base price of cable
¥111.90 /m
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥1.41 /m

Total Unit Price
¥113.31 /m
Total Price
¥113.31
Without Tax
Total tax(Tax Rate13.00%)
+ ¥14.73
Total Price
¥128.04
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download