Please input search content
Sign up and get 50 points
Home > Bearings > Ball bearings > Guide rollers > xiros® conveyor roller, PVC tube >

xiros® conveyor roller, PVC tube

Picture 01
Picture 01
Drawing 01
  • Outer Ø: 30, 40, 50, 63mm
  • Cost-effective and available from stock
  • Suitable for contact with food according to VO 10/2011/EU and VO 1935/2004/EC
  • Also available as a non-metallic version
  • Length tolerance: ±0.5mm
Part No.
Ø d1 [mm]
Ø d2 [mm]
size
Dimensions
Fold
0a8ece39-8311-429b-8ae0-1a50be33b5fc-origin-XRS_PROD_BBT-PVC30-6000-B180-30-ES_1
Ø d1 [mm]
10 Unfold Fold
Ø d2 [mm]
30 Unfold Fold
Ø d3 (Flange) [mm]
30 Unfold Fold
Length of guide roller
50-1000mm Unfold Fold
Tolerance of shaft
h6 Unfold Fold
General properties
Fold
Roll material
PVC Unfold Fold
Ball material
Stainless steel Unfold Fold
Mechanical properties
Fold
Static load capacity [N]
220 Unfold Fold
max. speed (rpm)
2200 Unfold Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
80 Unfold Fold
Lower application temperature [°C]
-40 Unfold Fold
Chemical resistance
Fold
Alcohol
+ resistant Unfold Fold
Greases, oils without additives
+ resistant Unfold Fold
Hydrocarbons
+ resistant Unfold Fold
Fuels
+ resistant Unfold Fold
Strong alkalis
+ to 0 resistant to conditionally resistant Unfold Fold
Strong acids
– non-resistant Unfold Fold
Diluted alkalis
+ resistant Unfold Fold
Diluted acids
0 to – conditionally to non-resistant Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download