中文
igumid G coupling joint with ball stud

- Injection-molded coupling joint made of igumid G
- Pitch: 100 mm
- Ball stud material: galvanized steel, stainless steel
- Low weight
- Insensitive to dust and dirt
Part No.
Material ball stud
Thread d1
Technical data
Fold
Thread d1
M6 Fold
S1
SW8 Fold
Dimensions
Fold


B [mm]
13 Fold
Ø d2 [mm]
16 Fold
h1 [mm]
11 Fold
Min. length [mm]
116 Fold
h2 [mm]
23.5 Fold
Min. gauge X [mm]
100 Fold
Weights
Fold
Weight [g]
26.7 Fold
General properties
Fold
Material ball stud
Stainless steel Fold
Housing material
igumid G Fold
Brand name
igubal Fold
Properties and approvals
Fold
PFAS-tested
Requirements
Fold
PTFE-free

Sales Consulting