中文
Split two hole flange bearing with spherical insert bearing, compact design

- Split plastic housing made of igumid G
- Split spherical insert bearings made of iglidur J3
- Plastic alternative to UCFL208
- Hole spacing: 117mm
- Reduced downtime thanks to uncomplicated installation directly on the shaft
- Free from lubrication and maintenance
- Lighter than comparable metal versions
- Self-aligning
- Dirt-resistant
- Mounting holes reinforced with stainless-steel metal sleeves
Part No.
Shaft diameter [mm]
Material spherical ball/insert
Manufacturing processes spherical ball/insert
Adjusting ring included
Dimensions
Fold


Shaft diameter [mm]
30 Fold
Ø d2 [mm]
10 Fold
L [mm]
93 Fold
m [mm]
117 Fold
b4 [mm]
21 Fold
h1 [mm]
14.2 Fold
h2 [mm]
30.5 Fold
R [mm]
15 Fold
h [mm]
147 Fold
Production and installation tolerances
Fold
Recommended shaft tolerance
h9 Fold
Recommended shaft roughness
0.1-0.3 μm Fold
General properties
Fold
Material spherical ball/insert
iglidur® J3 Fold
Max. pivot angle (α) [°]
27 Fold
Weight [g]
171.484 Fold
Mechanical properties
Fold
Max. tightening torque bore [Nm]
50 Fold
Max. pivot angle (α) [°]
27 Fold
Max. pivot angle with adjusting ring [°]
27 Fold

Sales Consulting
Scroll