中文
iglidur A350 knife edge roller | Endurance runner at higher temperatures in the food sector

- Shaft diameter: 3-8mm
- Length: 50 and 70mm
- Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
- Compliant with EU Regulation 10/2011 EC
- FDA-compliant
- For use at temperatures up to +180°C
Part No.
Ø d1 [mm]
Ø d2 [mm]
Dimensions
Fold

Ø d1 [mm]
3.1 Fold
Ø d2 [mm]
9 Fold
b1 [mm]
50 Fold
Shaft diameter [mm]
3 Fold
Production and installation tolerances
Fold
d1 tolerance
+0.1 mm Fold
d2 tolerance
±0,1 mm Fold
b1 tolerance
-0,3 mm Fold
General properties
Fold
Density [g/cm³]
1.42 Fold
Colour
blue Fold
Max. moisture absorption [Wt.- %]
0.6 Fold
Max. moisture absorption test method
DIN 53495 Fold
Max. total moisture absorption [Wt.- %]
1.9 Fold
Mechanical properties
Fold
Max. recommended surface pressure [MPa]
60 Fold
Shore D hardness
76 Fold
Shore D hardness test method
DIN 53505 Fold
Physical properties
Fold
Max. short-term application temperature [°C]
210 Fold
Max. long-term application temperature [°C]
180 Fold
Lower application temperature [°C]
-100 Fold
Electrical properties
Fold
Surface resistance
>1011Ω, test method DIN 53482 Fold
Requirements
Fold
RoHS 2 compliant according to EU guideline 2011/65/EU
Mould-free according to DIN EN ISO 846 Procedure A
FDA compliant

Sales Consulting
Scroll