Please input search content
Sign up and get 50 points
Home > Linear technology > drylin® lead screw technology > Lead screw nuts > low-clearance-lead-screw-nuts > dryspin preloaded PL - lead screw nut out of iglidur J | thread: DST - thread | RH >

dryspin preloaded PL - lead screw nut out of iglidur J | thread: DST - thread | RH

Picture 01
Picture 01
Picture 02
Drawing 01
  • Material: iglide® J
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut
  • Anti-backlash
Part No.
Thread size
Design
Technical data
Fold
Thread size
DS10X12 Unfold Fold
Thread direction
Right-hand thread Unfold Fold
Dimensions
Fold
0e4590c0-b821-48f3-898c-019f14bf4e57-origin-DRS_TD_Preload_nut
Ø d2 [mm]
20 Unfold Fold
Ø d4 [mm]
28.2 Unfold Fold
b1 max. [mm]
46 Unfold Fold
b1 min. [mm]
41 Unfold Fold
Ø d3 [mm]
38.1 Unfold Fold
Ø d1 [mm]
10 Unfold Fold
b2 [mm]
4.8 Unfold Fold
Weights
Fold
Weight [g]
20.336 Unfold Fold
General properties
Fold
Thread type
High helix thread dryspin; highest efficiency Unfold Fold
Anti-backlash
Max. total moisture absorption [Wt.- %]
1.3 Unfold Fold
Brand name
dryspin Unfold Fold
Manufacturing process
Bar stock Unfold Fold
Max. moisture absorption [Wt.- %]
0.3 Unfold Fold
Design
Preload Unfold Fold
Density [g/cm³]
1.49 Unfold Fold
Cylindrical lead screw nut with flange
Colour
yellow Unfold Fold
Mechanical properties
Fold
Flexural strength (at 20°C/68°F) [MPa]
73 Unfold Fold
Max. recommended surface pressure [MPa]
35 Unfold Fold
Max. axial static pressure load [N]
35 Unfold Fold
Shore D hardness
74 Unfold Fold
Modulus of elasticity [MPa]
2.4 Unfold Fold
Requirements
Fold
Low coefficient of friction
Low water absorption
High speed
High chemical resistance

IGUS_PPL_CN_industry_manager_photos_CN_10_ce175f79df
柴文瑞 Ray Chai dryspin®产品经理
IGUS_PPL_PM_and_IM_CN_14_af7746ecbd

Product Consulting

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download