English
drygear® 蜗轮减速箱,集成PRT回转轴承,可选配手轮、限位锁紧、位置指示器

- The integration of the position indicator together with the hand wheel ensures user-friendly handling and high accuracy during adjustment
- Ready-to-install complete solution for precise adjustment without additional tools
- Environmentally friendly use in dry operation without lubrication
- One-sided output
产品代码
安装尺寸
传动比
手轮
附件
尺寸
收起

H1 [mm]
90 收起
H2 [mm]
23 收起
H3 [mm]
7.5 收起
H4 [mm]
19 收起
H5 [mm]
31 收起
H6 [mm]
5.5 收起
S2
6xM4 收起
S3
M3 收起
Ø D1 [mm]
8 收起
Ø D2 [mm]
20 收起
Ø D3
31 收起
Ø D4 [mm]
60 收起
Ø D5
70 收起
Ø D6
8 收起
B1 [mm]
35 收起
B2 [mm]
16 收起
B3 [mm]
5 收起
B4 [mm]
16 收起
B5 [mm]
14.5 收起
B6 [mm]
6 收起
B7 [mm]
23 收起
B8 [mm]
56 收起
L1 [mm]
80 收起
L2 [mm]
33.5 收起
L3 [mm]
40 收起
L4 [mm]
20 收起
一般性能
收起
重量 [g]
575.383 收起
安装尺寸
20 收起
重量【kg or kg/m】
0.575383 收起
传动比
38:1 收起
机械性能
收起
间隙 [°]
0.5 收起
额定速度 [r/min]
12 收起
额定扭矩 [Nm]
5 收起

销售咨询
滑动查看更多