请输入您需要搜索的内容
主页 > 机器人自动化 > 减速箱 > 行星减速器 > drygear® 行星齿轮减速箱,不含PTFE,适用NEMA23 >

drygear® 行星齿轮减速箱,不含PTFE,适用NEMA23

图片未找到
  • Compact design, high efficiency and reliable performance
  • PTFE-free
  • Planetary gearbox in dry operation
  • Available translations: 5:1
  • Max. output torque 6Nm at 75rpm
  • Direct motor connection possible
drygear® 行星齿轮减速箱,不含PTFE,适用NEMA23

drygear® planetary gearbox | Installation size 23 - efficient, lightweight, powerful and without PTFE

  1. Compact and lightweight design: the planetary gearbox is characterised by its low weight and space-saving design - ideal for applications where space and weight are decisive.
  1. High torque transmission: thanks to the distribution of the load over several gears, the gearbox achieves a maximum output torque of 6Nm at 75rpm. The robust design guarantees powerful and consistent performance, even under demanding conditions.
  1. Dry operation technology: igus® motion plastics allow smooth, quiet operation without any lubrication. This makes the gearbox maintenance-free, durable and ideal for environments that require cleanliness and hygiene.
  1. Direct motor connection to NEMA 23: the gearbox is specially designed for easy integration with NEMA 23 motors. This direct connection saves time during installation and increases design flexibility.
  1. Transmission 5:1: with a 5:1 transmission, the drygear® planetary gearbox offers an optimum ratio of speed and torque - ideal for automation and robotics applications.

Typical applications
The drygear® planetary gearbox | Installation size 23 is suitable for a wide range of industrial applications, including
  • Automation technology: e. g. for motion control in conveyor systems or production machines.
  • Robotics: ideal for compact robots that require high torques.
  • Mechanical engineering: for devices and machines that require compact solutions.
  • Hygienic applications: Perfect for clean operating environments thanks to maintenance-free dry operation without lubricants.

Why choose the drygear® planetary gearbox?

Powerful: High torques and compact.

Long service life and maintenance-free: replaces lubricant-based systems and reduces maintenance costs.

Quiet and efficient: quiet operation thanks to modern materials and innovative design.

Flexible: Direct connection to NEMA 23 motors for easy integration.


Product structure of the planetary gearbox:



IGUS_PPL_CN_industry_manager_CN_20_67e04ee941
刘锴 Sweet Liu LCA & RBTX 产品经理
IGUS_PPL_PM_and_IM_CN_4_a3d4a8c9be

产品咨询

销售咨询

滑动查看更多
产品咨询
加入对比
滑动查看更多
已选择 (0/10)
最多选择10个
纸质样本申领 (选择中包含无纸质版样本)
下载电子版