Metal, plastic or ceramic ball bearings: when should I use which one?

Limits of metal ball bearings

plastic and its advantages

  • Food industry (advantage of food contact)
  • Medical technology (advantage FDA conformity)
  • Chemical industry (advantage of chemical resistance)
  • Textile industry (no dust and dirt adhesion)
  • Vacuum / high temperatures (no destruction of the lubricant)
  • Special applications such as MRI or metal detectors (advantage metal-free)

xiros plastic ball bearings
Marcus Semsroth
"In order to guarantee nearly comparable running characteristics, metal ball bearings require more attention from the user. Without time-consuming lubrication, which also causes material costs, the bearings will rust, deform due to the high frictional forces and, in the worst case, cause plant failure. Engineers avoid these problems by using plastic ball bearings.

Marcus Semsroth, Head of Business Unit xiros Kugellager

135 trillion test movements in our in-house test laboratory

Metal, plastic and ceramic ball bearings

Ceramic bearings for extremely high temperatures

Consulting

I look forward to answering your questions

Shipping and consultation

-->