Please input search content
Sign up and get 50 points
Home > drylin T miniature guide with pre-load TW-14 >

drylin T miniature guide with pre-load TW-14

Picture 01
Picture 01
Drawing 01
miniatur_icon
silent
  • Linear carriage for installation size 09/12/15 with pretension
  • Coefficient of friction improved by up to 40% through iglidur® E3
  • Up to 30% more design freedom thanks to the 3:1 rule
  • 100% maintenance-free due to self-lubrication
Part No.
Technical data
Fold
A2 [mm]
20 Unfold Fold
Dimensions
Fold
size
14-12 Unfold Fold
H1 [mm]
2.2 Unfold Fold
H5 [mm]
9.5 Unfold Fold
A [mm]
27 Unfold Fold
C [mm]
34 Unfold Fold
A1 [mm]
7.5 Unfold Fold
C2 [mm]
15 Unfold Fold
C1 [mm]
22 Unfold Fold
H [mm]
13 Unfold Fold
Weights
Fold
Weight [g]
35.5728 Unfold Fold
General properties
Fold
Brand name
drylin Unfold Fold

Total Price

¥257.19
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥227.60 /Piece
Without Tax
Total Price
¥227.60
Without Tax
Total tax(Tax Rate13.00%)
+ ¥29.59
Total Price
¥257.19
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download