中文
drylin® Q chain connection for e-chain® E2 micro

- Adapter kit for grippers/sensors
- Torque-resistant
- More flexibility
- Flexible absorption of forces
Part No.
Dimensions
Fold
Q [mm]
7.5 Fold
B [mm]
45 Fold
Height [mm]
25 Fold
B1 [mm]
27 Fold
B2 [mm]
12 Fold
Ø d1 [mm]
3.5 Fold
L [m]
19 Fold
d [mm]
4 Fold
B3 [mm]
31 Fold
B4 [mm]
10 Fold
LS [mm]
15 Fold
General properties
Fold
Shipping weight (kg or kg/m)
0.000335 Fold

Sales Consulting