Please input search content
Sign up and get 50 points
Home > e-chain > echains-e-spool > Cable reel without a slip ring e-spool HD with 2 twisterband | Guidance of different media in one system | Extension left, travel length: 4m >

Cable reel without a slip ring e-spool HD with 2 twisterband | Guidance of different media in one system | Extension left, travel length: 4m

Not found
Part No.
Technical data
Fold
e-chain® width index
125 Unfold Fold
maximum fill weight [kg/m]
1 Unfold Fold
Dimensions
Fold
Length [mm]
1041 Unfold Fold
Drum diameter [mm]
600 Unfold Fold
Width [mm]
600 Unfold Fold
Height [mm]
650 Unfold Fold
Weights
Fold
Weight [g]
49729.347 Unfold Fold
General properties
Fold
Spring service life (cycles)
40000 Unfold Fold
Brand name
igus Unfold Fold
Dynamic information
Fold
Speed max. [m/s]
1 Unfold Fold
Acceleration max. [m/s²]
1 Unfold Fold

Sales Consulting

Total Price

¥84663.34
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit PriceWithout Tax
¥74,923.31 /set
Total PriceWithout Tax
¥74,923.31
Total taxTax Rate13%
+ ¥9740.03
Total Price Includes Tax
¥84,663.34
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download