中文
Cable reel without a slip ring e-spool HD with 1 twisterband | Guidance of different media in one system | Extension left, travel length: 4m
Part No.
Technical data
Fold
e-chain® width index
080 Fold
maximum fill weight [kg/m]
1 Fold
Dimensions
Fold
Length [mm]
593 Fold
Drum diameter [mm]
600 Fold
Width [mm]
600 Fold
Height [mm]
650 Fold
Weights
Fold
Weight [g]
35035.361 Fold
General properties
Fold
Spring service life (cycles)
40000 Fold
Brand name
igus Fold
Dynamic information
Fold
Speed max. [m/s]
1 Fold
Acceleration max. [m/s²]
1 Fold

Sales Consulting