中文
Cable reel without a slip ring e-spool standard with 2 twisterband | Guidance of different media in one system | Extension right, travel length: 14m
Part No.
Technical data
Fold
maximum fill weight [kg/m]
1 Fold
Dimensions
Fold
Length [mm]
850 Fold
Drum diameter [mm]
850 Fold
Width [mm]
1101 Fold
Height [mm]
900 Fold
Weights
Fold
Weight [g]
54365.5921 Fold
General properties
Fold
Spring service life (cycles)
70000 Fold
Brand name
igus Fold
Dynamic information
Fold
Speed max. [m/s]
1 Fold
Acceleration max. [m/s²]
1 Fold

Sales Consulting
Scroll