中文
SKF15C.1.1.10
Part No.
Technical data
Fold
Weight per m [kg/m]
0.042 Fold
Chamber count
1 Fold
Dimensions
Fold
Inner height [Hi] [mm]
15 Fold
Right arrow anchor length [mm]
1.5 Fold
Right arrow anchor width [mm]
1.5 Fold
Left arrow anchor length [mm]
0.6 Fold
Right arrow anchor height [mm]
2.15 Fold
Arc length [mm]
23 Fold
Left arrow anchor height [mm]
4.4 Fold
Width [mm]
24.5 Fold
Left arrow anchor width [mm]
2.7 Fold
Weights
Fold
Weight [g]
42 Fold
General properties
Fold
Closed design

Sales Consulting