Home > LCA > Delta robot > Pneumatic rotary union with lifting suction cup >

Pneumatic rotary union with lifting suction cup

Picture 01
Picture 01
Picture 02

Product information

  • Stroke: 17mm
  • Load capacity: 300g
  • Can be rotated 360° with no limit
  • Torque resistant
  • Max. 500rpm
Part No.
Dimensions
Fold
Weight [g]
490 Unfold Fold
General properties
Fold
自由度个数
1 DOF Unfold Fold
Speed max. [m/s]
0.2 Unfold Fold

Sales Consulting

Total Price

¥7894.02
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥6,985.86 /set
Without Tax
Total Price
¥6,985.86
Without Tax
Total tax(Tax Rate13.00%)
+ ¥908.16
Total Price
¥7,894.02
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download