Please input search content
Sign up and get 50 points
Home > LCA > ReBel Cobot > ReBeL fully integrated gearbox >

ReBeL fully integrated gearbox

Picture 01
Picture 01

Product information

  • Fully integrated individual gearbox with motor, control system and encoder
  • output with encoder and mounting flange
  • Brushless DC motor (external rotor)
  • CAN-BUS motor driver board
  • 25% lighter than conventional strain wave gears due to igus® high-performance polymers
  • For more information, see our 
Part No.
Dimensions
Fold
Outer diameter d [mm]
105 Unfold Fold
Height [mm]
66 Unfold Fold
General properties
Fold
Max. output torque [Nm]
20 Unfold Fold
Rated torque [Nm]
15 Unfold Fold
Output speed
10 Unfold Fold
带刹车 + 绝对值编码器 Unfold Fold

IGUS_PPL_CN_industry_manager_CN_20_67e04ee941
刘锴 Sweet Liu LCA & RBTX 产品经理
IGUS_PPL_PM_and_IM_CN_4_a3d4a8c9be

Product Consulting

Sales Consulting

Total Price

¥7443
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit PriceWithout Tax
¥6,586.73 /set
Total PriceWithout Tax
¥6,586.73
Total taxTax Rate13%
+ ¥856.27
Total Price Includes Tax
¥7,443.00
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download