中文
SCARA robot 4 DOF with cladding

Product information
- Payload: 2 kg
- Reach: 560 or 600 mm
- Reach along the Z-axis: 500 mm
- Degrees of freedom: 4
- Speed: 20 picks/minute
- Minimum service life: 2.5 million cycles
- IP Protection Class IP45, splash-proof
Part No.
Dimensions
Fold
Workspace
600 mm Fold
Weight [kg]
20.3 Fold
General properties
Fold
自由度个数
4自由度 Fold
Precision (repeatability) ± [mm]
0.5 Fold
Max. payload [kg]
3 Fold
Picks per minute
20 Fold
Thermal properties
Fold
Max. ambient temperature [°C]
50 Fold

Sales Consulting
Scroll