Please input search content
Sign up and get 50 points
Home > LCA > Scara robot > igus Robot Control Handheld >

igus Robot Control Handheld

Picture 01
Picture 01
ce

Product information

  • Handheld enables commissioning and movement of the robot
  • Suitable for igus Robot Control
  • Convenient operation for left- & right-handed users
  • User-friendly operation via touch display
Part No.
Dimensions
Fold
Size (L x W x H)
210 x 115 x 100 mm Unfold Fold
General properties
Fold
IP rating
IP30 Unfold Fold
Thermal properties
Fold
Max. ambient temperature [°C]
45 Unfold Fold
Electrical properties
Fold
Signal display
3.4 英寸 LED 触控显示屏 Unfold Fold
Power supply
24V Unfold Fold
Characteristics classification
Fold
Certificates and standards (icons)
undefined Unfold Fold

Sales Consulting

Total Price

¥16115.99
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥14,261.94 /set
Without Tax
Total Price
¥14,261.94
Without Tax
Total tax(Tax Rate13.00%)
+ ¥1854.05
Total Price
¥16,115.99
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download