Home > LCA > Articulated arm robot > robolink® W wire driven robotic joint >

robolink® W wire driven robotic joint

Picture 01
Picture 01
Drawing 01

Product information

  • Payload up to 0.5kg
  • Reach up to 650mm
  • Degrees of freedom: from 2 to 6
  • Speed: 6 picks/min
  • Optionally with gripper
  • Design flexibility
Part No.
Dimensions
Fold
Max. ambient temperature [°C]
50 Unfold Fold
Weight [kg]
27 Unfold Fold
General properties
Fold
Precision (repeatability) ± [mm]
2 Unfold Fold
Max. payload [kg]
0.5 Unfold Fold
Picks per minute
6 Unfold Fold
Speed max. [m/s]
0.2 Unfold Fold

IGUS_PPL_CN_industry_manager_CN_20_67e04ee941
刘锴 Sweet Liu LCA & RBTX 产品经理
IGUS_PPL_PM_and_IM_CN_4_a3d4a8c9be

Product Consulting

Sales Consulting

Total Price

¥80052.4
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit PriceWithout Tax
¥70,842.83 /set
Total PriceWithout Tax
¥70,842.83
Total taxTax Rate13%
+ ¥9209.57
Total Price Includes Tax
¥80,052.40
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download