Please input search content
Sign up and get 50 points
Home > LCA > mobile robot > ReBeLMove Pro - Pick by Light | Mobile robot with shelving system >

ReBeLMove Pro - Pick by Light | Mobile robot with shelving system

Picture 01
Picture 01
Picture 02

Product information

  • With
 visual light signals for precise removal
  • No lane markings or tracks
  • Add further AMRs at any time
  • Minimises physical strain
Part No.
Dimensions
Fold
Size (L x W x H)
795 x 560 x 195 mm Unfold Fold
General properties
Fold
Max. payload [kg]
900 Unfold Fold
Speed max. [m/s]
2 Unfold Fold
Electrical properties
Fold
Nominal voltage
52 V Unfold Fold
Ampere hour [Ah]
29 Unfold Fold
Characteristics classification
Fold
Certificates and standards (icons)
undefined Unfold Fold

IGUS_PPL_CN_industry_manager_CN_20_67e04ee941
刘锴 Sweet Liu LCA & RBTX 产品经理
IGUS_PPL_PM_and_IM_CN_4_a3d4a8c9be

Product Consulting

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download