Please input search content
Sign up and get 50 points
Home > LCA > mobile robot > ReBeLMove mobile robot >

ReBeLMove mobile robot

Picture 01
Picture 01

Product information

  • Simple implementation thanks to intuitive app design
  • Communication via virtual (REST API) and physical IoT devices 
  • Integrated fleet management enables effective operation
  • 8 hours operating time
  • 50kg load capacity + up to 100kg tensile weight possible
Part No.
Dimensions
Fold
Size (L x W x H)
710 x 410 x 540 Unfold Fold
Weight [kg]
42.2 Unfold Fold
General properties
Fold
Max. payload [kg]
50 Unfold Fold
Max. tensile load [kg]
100 Unfold Fold
Speed max. [m/s]
1 Unfold Fold
Electrical properties
Fold
Nominal voltage
25,6 V Unfold Fold
Ampere hour [Ah]
27 Unfold Fold
Operating Time [h]
8 Unfold Fold
Characteristics classification
Fold
Certificates and standards (icons)
undefined Unfold Fold

IGUS_PPL_CN_industry_manager_CN_20_67e04ee941
刘锴 Sweet Liu LCA & RBTX 产品经理
IGUS_PPL_PM_and_IM_CN_4_a3d4a8c9be

Product Consulting

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download