中文
ReBeL cobot 6 DOF

Product information:
- Number of axes: 6
- Payload (max.): 2kg
- Repeatability: ±1mm
- Reach: max. 664mm
- Nominal reach: 400mm
- Dynamics with 500g load capacity: min. 7 picks/min.
- Net weight: 8.2kg
- Possible area of application: service robotics, cobot functions preparation
- Control system: Plug and Play
Part No.
Dimensions
Fold
Reach [mm]
664 Fold
Nominal reach [mm]
400 Fold
Workspace
660 mm Fold
Weight [kg]
8.2 Fold
General properties
Fold
自由度个数
6自由度 Fold
Precision (repeatability) ± [mm]
1 Fold
Speed max. [m/s]
0.2 Fold
Max. payload [kg]
2 Fold
Picks per minute
7 Fold
Noise emission [dB]
58.2 Fold
Cleanroom
4级 Fold
Mechanical properties
Fold
Ø Base [mm]
180 Fold
Installation position
, Fold
Gears
谐波减速机 / 轴齿轮箱 Fold
Thermal properties
Fold
Max. ambient temperature [°C]
50 Fold
Electrical properties
Fold
Nominal voltage of logic supply
5V (converted internally from 24V input) Fold
Nominal Voltage
24V Fold
Power consumption Ø [W]
40 Fold
Max. power consumption [W]
280 Fold
Characteristics classification
Fold
Water resistance
否 Fold

Sales Consulting
Scroll